MC Emulator (Discontinued product)
- Overview
- Documentation
- Downloads
- Design Support
Overview
The MC emulator is an in-circuit emulator for the V850 microcontrollers. The emulator main units differ for each device.
Lineup
| MCU | Package | Emulator | Adapter/Socket | Extended probe (Option) | PC Interface Board | |
|---|---|---|---|---|---|---|
| Main Unit | Option Board | |||||
| V850E/MA1 | 144-pin LQFP 0.5mm-pitch | IE-V850E-MC-A | IE-703107-MC-EM1 | NQPACK144SD *1 YQPACK144SD *1 HQPACK144SD *1 YQSOCKET144SDN *1 YQGUIDE *1 | SC-144SDN *1 (Flexible cable) SWEX-144SD-1 *1 (Coaxial cable) | IE-70000-PCI-IF-A IE-70000-CD-IF-A |
| V850E/MA1 | 161-pin FBGA 13×13mm | CSSOKET161A1413N01N *1, *3 (for targets) CSSOKET161A1413N01S1 *1 LSPACK161A1413NO1 *1 CSICE161A1413NO2 *1 | - | |||
| V850E/MA2 | 100-pin LQFP 0.5mm-pitch | VP-V850E/MA1-MA2 *2, *4 NQPACK100SD *1 YQPACK100SD *1 HQPACK100SD *1 YQSOCKET100SDN *1 YQGUIDE *1 | SC-100SDN *1 (Flexible cable) SWEX-100SD-1 *1 (Coaxial cable) | |||
| V850E/SV2 | 257-pin FBGA | IE-703166-MC-EM1 | BSSOCKET257B2014N01 *1 (for targets) CSSOCKET257B2014N01 *1 (for fastener, option) LSPACK257B2014N01 *1 (for device) CSICE257B2014N01 *1 (for emulator connection) | SWEX-260AXK *1 (Coaxial cable) | ||
| V850E/IA1 | 144-pin LQFP 0.5mm-pitch | IE-V850E-MC | IE-703116-MC-EM1 | NQPACK144SD *1 YQPACK144SD *1 HQPACK144SD *1 YQSOCKET144SDN *1 YQGUIDE *1 | SC-144SDN *1 (Flexible cable) SWEX-144SD-1 *1 (Coaxial cable) | IE-70000-PCI-IF-A IE-70000-CD-IF-A |
| V850E/IA2 | 100-pin LQFP 0.5mm-pitch | IE-703114-MC-EM1 | NQPACK100SD *1 YQPACK100SD *1 HQPACK100SD *1 YQSOCKET100SDN *1 YQGUIDE *1 | SC-100SDN *1 (Flexible cable) SWEX-100SD-1 *1 (Coaxial cable) | ||
| V850E/IA2 | 100-pin QFP 0.65mm-pitch | NEXB-2R100SD/RB *1 NQPACK100RB *1 YQPACK100RB *1 HQPACK100RB *1 YQSOCKET100RBN *1 YQGUIDE *1 | ||||
| V850E/MS1(5V) | 144-pin LQFP 0.5mm-pitch | IE-703102-MC | IE-703102-MC-EM1 | NQPACK144SD *1 YQPACK144SD *1 HQPACK144SD *1 YQSOCKET144SDN *1 YQGUIDE *1 | SC-144SDN *1 (Flexible cable) SWEX-144SD-1 *1 (Coaxial cable) | |
| V850E/MS1(5V) | 157-pin FBGA 14×14 mm | CSPACK157A1614N01 *1 CSICE157A1614N01 *1 | ||||
| V850E/MS2(5V) | 100-pin LQFP 14×14 mm 0.5mm-pitch | VP-V850E/MS1-MS2 *2, *4 NQPACK100SD *1 YQPACK100SD *1 HQPACK100SD *1 YQSOCKET100SDN *1 YQGUIDE *1 | SC-100SDN *1 (Flexible cable) SWEX-100SD-1 *1 (Coaxial cable) | |||
| V850E/MS1(3V) | 144-pin LQFP 0.5mm-pitch | IE-703102-MC-EM1-A | NQPACK144SD *1 YQPACK144SD *1HQPACK144SD *1 YQSOCKET144SDN *1 YQGUIDE *1 | SC-144SDN *1 (Flexible cable) SWEX-144SD-1 *1 (Coaxial cable) | ||
| V850E/MS1(3V) | 157-pin FBGA 14×14 mm | CSPACK157A1614N01 *1 CSICE157A1614N01 *1 | ||||
| V853 | 100-pin LQFP 0.5mm-pitch | IE-703002-MC | IE-703003-MC-EM1 | NQPACK100SD *1 YQPACK100SD *1 HQPACK100SD *1 YQSOCKET100SDN *1 YQGUIDE *1 | SC-100SDN *1 (Flexible cable) SWEX-100SD-1 *1 (Coaxial cable) | |
| V850/SA1 | 100-pin LQFP 0.5mm-pitch | IE-703017-MC-EM1 | NQPACK100SD *1 YQPACK100SD *1 HQPACK100SD *1 YQSOCKET100SDN *1 YQGUIDE *1 | SC-100SDN *1 (Flexible cable) SWEX-100SD-1 *1 (Coaxial cable) | ||
| V850/SA1 | 121-pin FPBGA | CSPACK121A1312N02 *1 CSICE121A1312N02 *1 | SC-100SDN *1 (Flexible cable) SWEX-100SD-1 *1 (Coaxial cable) | |||
| V850/SB1 | 100-pin LQFP 0.5mm-pitch | IE-703037-MC-EM1 | NQPACK100SD *1 YQPACK100SD *1 HQPACK100SD *1 YQSOCKET100SDN *1 YQGUIDE *1 | SC-100SDN *1 (Flexible cable) SWEX-100SD-1 *1 (Coaxial cable) | ||
| V850/SB2 | ||||||
| V850/SB1 | 100-pin LQFP 14×20mm 0.65mm-pitch | NEXB-100SD/RB *1, 4 NQPACK100RB *1 YQPACK100RB *1 HQPACK100RB *1 YQSOCKET100RBN *1 YQGUIDE *1 | SC-100SDN *1 (Flexible cable) SWEX-100SD-1 *1 (Coaxial cable) | |||
| V850/SB2 | ||||||
| V850/SV1 | 176-pin LQFP 0.5mm-pitch | IE-703040-MC-EM1 | NQPACK176SD *1 YQPACK176SD *1 HQPACK176SD *1 YQSOCKET176SDN *1 YQGUIDE *1 | SC-176SDN *1 (Flexible cable) | ||
| V850/SV1 | 180-pin FBGA | EXC-180A/SV1 *1 CSSOCKET180A1513N01N *1, *3 (for targets) CSSOCKET180A1513N01S1 *1 (for fastener) LSPACK180A1513N01 *1 | - | |||
| V850/SF1 | 100-pin QFP 0.5mm-pitch | IE-703079-MC-EM1 | NQPACK100SD *1 YQPACK100SD *1 HQPACK100SD *1 YQSOCKET100SDN *1 YQGUIDE *1 | SWEX-100SD-1 *1 (Coaxial cable) | ||
| V850/SF1 | 100-pin LQFP 14×20mm 0.65mm-pitch | SWEX-100SD/GF-N17D *1 (Coaxial cable) NQPACK100RB *1 YQPACK100RB *1 HQPACK100RB *1 YQSOCKET100RBN *1 YQGUIDE *1 | - | |||
| V850/SC1 | 144-pin LQFP 14×14mm 0.5mm-pitch | IE-703089-MC-EM1 | NQPACK144SD *1 YQPACK144SD *1 HQPACK144SD *1 YQSOCKET144SDN *1 YQGUIDE *1 | SWEX-144SD-1 *1 (Coaxial cable) | ||
| V850/SC2 | ||||||
| V850/SC3 | ||||||
*1 Manufactured by Tokyo Eletech Corporation
*2 Manufactured by Naito Densei Machida Mfg. Co., Ltd.
*3 Type without target socket guides. In the case of the type with guides, remove the N from the end of the order number.
*4 NQPACK100SD, YQPACK100SD, HQPACK100SD, and YQGUIDE are included.
IE-70000-MC-PS-B can be used for the power supply.
Americas