CubeSuite+
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
- Operating Environment
- Integrated Tools
Operating Environments
- IBM PC/AT compatibles (Windows® 8, Windows® 7, Windows Vista®, Windows® XP)
[Note] Click here to confirm necessary details concerning WindowsOS versions, related tool (emulator, etc.) operating environment, as well as other related operating environments and usage notes that may affect operations. - Processor: 1 GHz or higher (must support hyper-threading, multi-core CPUs)
- Memory capacity: 2 GB or more recommended. Minimum requirement is 1 GB or more (64-bit Windows requires 2 GB or more)
- Hard disk capacity: 200 MB or more spare capacity
- Display: 1024 x 768 or higher resolution, 65,536 or more colors
- Interface: USB 2.0
- All other necessary software environments in addition to WindowsOS
- Microsoft .NET Framework 4 + language pack
- Runtime library of Microsoft Visual C++ 2010 SP1
- Internet Explorer 6.0 or later
*In all cases, the latest Service Pack should be installed in advance.
Americas