Skip to main content

Target Devices

78K Family 78K0

  • uPD78F0730

Overview

As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.

Features

  • Built-in μPD78F0730MC MCU
  • Operatable at high speed with the 16 MHz system clock (oscillator equipped) (when supplied with 4.0 to 5.5V)
  • Equipped with universal area (2.54mm pitch)
  • Both flash memory programming and on-chip debugging supported (OCD1A/OCD1B pins)
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Lead-free (Pb-free)

Connection with The E1 Emulator

The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01 (See here for the details) .

Related Resources


End of content

Back To Top