Skip to main content

Target Devices

78K Family 78K0

  • 78K0/KB2-A
  • 78K0/KC2-A

Overview

As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.

Features

  • Built-in 78K0/KC2-A (μPD78F0593GA) MCU
  • High-speed operation enabled at 20MHz (when supplied with 2.7 to 5.5 V)
  • Equipped with universal area (2.54mm pitch)
  • Both flash memory programming (TxD6/RxD6 pins) and on-chip debugging (OCD1A /OCD1B pins) supported.
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Lead-free (Pb-free)

Connection with The E1 Emulator

The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01 (See here for the details) .

Related Resources


End of content

Back To Top