QB-78K0LF3-TB
- Overview
- Documentation
- Design Support
Target Devices
78K Family 78K0
- 78K0/LC3
- 78K0/LD3
- 78K0/LE3
- 78K0/LF3
Overview
As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.
Features
- Built-in 78K0/LF3 (μPD78F0485GK) MCU
- Operatable with the 8 MHz main clock (when supplied with 2.7 to 5.5V)
- Equipped with universal area (2.54mm pitch)
- Both flash memory programming (TxD6/RxD6 pins) and on-chip debugging supported (OCD0A/OCD0B pins)
- MCU pins assigned to the peripheral board and connector for higher expandability
- Lead-free (Pb-free)
Connection with The E1 Emulator
The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01 (See here for the details) .
Americas