Skip to main content

Target Devices

78K Family 78K0R

  • 78K0R/LG3-M

Overview

As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates 78K0R/LG3-M (μPD78F8070GC).
  • A 20 MHz resonator mounted as main clock, high-speed operation enabled (@ 2.7 to 3.6V)
  • Equipped with universal area (2.54 mm pitch).
  • Supports both flash memory programming and on-chip debugging (using TOOL0/TOOL1 pins)
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins.
  • Lead-free (Pb-free) product.

Related Resources


End of content

Back To Top