QB-R5F107DE-TB
- Overview
- Documentation
- Design Support
Target Devices
RL78 Family RL78/I1x
Overview
As a CPU board usable in connection with the on-chip debugging emulator E1 , this product achieves simple and easy evaluation of the target MCU.
Features
- Built-in RL78/I1A (R5F107DEGSP) MCU
- High-speed operation of 32 MHz at 4 MHz main clock (oscillator used)when supplied with 2.7 to 5.5 V.
- Both flash memory programming and on-chip debugging supported (TOOL0 pin)
- Equipped with universal area (2.54mm pitch)
- MCU pins assigned to the peripheral board and connector for higherexpandability
- Lead-free (Pb-free)
Americas