Skip to main content

QB-R5F109GE-TB

Share:
Subscribe:
Subscribe

Target Devices
* The status indicated in the bracket ( ) refers to the tools and software products.

  •  

    RL78 Family

    •  

      RL78/F1x

      • RL78/F12   (Supported)

Overview

As a CPU board usable in connection with the on-chip debugging emulator E1 , this product achieves simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/F12 (R5F109GE).
  • A 20 MHz resonator mounted as main clock, high-speed operation enabled (@ 2.7 to 5.5 V).
  • Equipped with universal area (2.54 mm pitch).
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin).
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins.
  • Lead-free (Pb-free) product.

Related Resources


End of content

Back To Top