QB-V850ESHG3-TB
- Overview
- Documentation
- Design Support
Target Devices
- V850ES/HE3
- V850ES/HF3
- V850ES/HG3
- V850ES/HJ3
Overview
As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.
Features
- Built-in V850ES/HG3(μPD70F3752GC) MCU with 256KB flash memory and 16 KB RAM.
- High-speed operation of 32 MHz system clock (8 MHz oscillator used) when supplied with 4.0 to 5.5 V.
- Equipped with maximum 84 I/O ports
- Both flash memory programming and on-chip debugging supported (SIB0/SOB0/SCKB0/PCM0 pins)
- Simple testing possible with 2 LEDs and 1 SW
- Equipped with universal area (2.54mm pitch)
- MCU pins assigned to the peripheral board and connector for higher expandability
- Lead-free (Pb-free)
Connection with The E1 Emulator
The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01 (See here for the details) .
Americas