Skip to main content

Overview

Renesas Promotion Boards image

The Renesas Demonstration Kit (RDK) for RX63N is an evaluation and demonstration tool for Renesas RX63N microcontrollers. The goal is to provide the user with a powerful debug and demonstration platform targeted at common applications. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using the High-performance Embedded Workshop (HEW) IDE as well as programming the device using the on-board SEGGER J-Link JTAG debugger.

The Renesas Demonstration Kit for RX63N is also the hardware platform that is included in a special RX63N-specific edition of Micrium's book on the µC/OS-III Real Time Kernel. The book and board combo targets serious programmers and college students who need to understand and create programs based on the timesaving features of a real-time kernel. Part I of the text covers the internals of the new µC/OS-III real-time kernel. The emphasis is on the internals, features, API calls, and where and how to use an RTOS, all presented in a clear and useful way, and accompanied by a wealth of diagrams. Part II provides specific examples for using µC/OS-III on the new Renesas RX63N microcontroller.

When you would like to start software development or MCU evaluation, please access to Design Support.

Target Applications and Features

Audio
  • Stereo audio driver connected to the PWM interface
  • On-board microphone to demonstrate sampling, FFT/FPU capabilities
  • Volume Control Potentiometer
  • Micro SD card interface for audio and data files
Motor Control
  • 3 – Phase motor control algorithm representation with LEDs
  • Motor control algorithm speed variation through volume control potentiometer
Gaming
  • 3 – Axis Accelerometer (Digital)
  • User pushbutton switches
Communications
  • 10/100 Ethernet Interface connected to an internal Ethernet MAC (1588 compatible)
  • USB Interface connected to an internal USB controller (Host, Device and OTG)
  • RS-232 Interface
  • CAN Interface
  • I2C, SPI with Debug through the Beagle connector from Total Phase
  • PMOD connections to support a variety of generic PMOD devices (WiFi, Bluetooth, RF, and much more).
User Code and Application Debugging
  • On-board J-Link OB for high-quality source code debugging

Package Content

  • 96MHz RX63N MCU board with integrated debugger and huge peripheral set including Ethernet, CAN, and USB
  • USB Mini A/B to Host Cable
  • USB Debugger Cable
  • Installation CD containing:
    • High-Performance Embedded Workshop (HEW) with updated Project Generator
    • RX Family C/C++ Toolchains (Renesas 128K evaluation version, Full KPIT GNU version, IAR Embedded WorkBench 2.30)
    • Quick-Start Guide (x4), include Exosite portal connection guide.
    • RX63N Sample Projects (IAR and PG)
    • Documentation (User's Manual, Data Sheets, and more)

boot camp
Barr Group – 3rd Party Training


End of content

Back To Top