Skip to main content

Share:
Subscribe:
Subscribe

Overview

Renesas Promotion Boards image

The Renesas Promotional Kit (RPB) for RX210 has been designed to enable the user to quickly investigate the Low Power, Low Voltage, Safety &, High Performance Technology of the RX210 device family.

The RPB is a small evaluation board with an integrated Segger J-Link on chip debugger and comes with a full suite of the software, including a compiler to evaluate the RX210. It has been designed to showcase RX210's ability to run in different low power modes balancing performance with power consumption.

When you would like to start software development or MCU evaluation, please access to Design Support.

Features

  • Pre-programmed with a low power demo, that allows measurement of power consumption in different MCU modes
  • An integrated debugger allowing you to start programming and debugging an application without additional hardware
  • Allows you to become familiar with HEW, Renesas free IDE
  • Allows you to become familiar with the low power RX210 Architecture

Package Content

  • YRPBRX210 promotion board
  • USB Type A / Mini-B cable
  • DVD containing all the software, tools, and documentation needed to quickly start evaluating the product
    • High-Performance Embedded Workshop (HEW) with updated Project Generator
    • RX Family C/C++ Toolchains (Renesas 128K evaluation version)
    • Demonstration program(Low Power Demonstartion, Advanced Debug Tutorial )
    • Documentation (Quick start Guide, User's Manual, Data Sheets, and more)

Ordering Information

Tools Orderable Part Number(s) Distributor Name Distributor Region Description Suggested Price/pcs
YRPBRX210 AVNET EXPRESS AMERICAS US Renesas demonstration Kit for RX210 $25

Related Products

RX
RX210 Microcontrollers


End of content

Back To Top