EZ-0002
- Overview
- Design Support

Target MCUs
78K0 Microcontrollers
- 78K0S/KA1+
- µPD78F9221
- µPD78F9222
- µPD78F9224
- 78K0S/KB1+
- µPD78F9232
- µPD78F9234
- 78K0S/KU1+
- µPD78F9200
- µPD78F9201
- µPD78F9202
- 78K0S/KY1+
- µPD78F9210
- µPD78F9211
- µPD78F9212
Overview
This kit has the 78K0S/KA1+ "low pin count" microcontroller mounted on a board, and supports on-board flash programming for application programs up to 4 KB and real-time execution. User hardware parts such as digital I/O and analog signals can be connected to the board.
Features
- Has features which can easily develop simple I/O functions such as a push button, LED output, AD reference voltage, I/O line, and a UART interface.
- Power source is supplied from the USB I/F, so it's not necessary to prepare a separate power supply.
- With the Windows-based flash programming software, select the application program to evaluate and it can be downloaded.
- Supports signal conversion from analog to digital
- Supports many input/output functions
Americas