EZ-0008
- Overview
- Design Support
Overview

The EZ-0008 is a master communication evaluation board supporting infrared, DALI, and DMX512 communication, which are commonly used in lighting solution sets. This board can be used to evaluate EZ-0005, EZ-0006, EZ-0011, EZ-0012, and other lighting evaluation boards that have communication functions.
Features
- Infrared, DALI, and DMX512 communication features
- Switch channel to infrared communication feature
- A dedicated GUI makes it possible to control DALI and DMX512 communication from a PC
- Note: The infrared communication feature uses Our format (custom code: 0000H; data code: 5AA5H or DA25H).
Americas