Skip to main content

Overview

EZ-0012

The EZ-0012 is mounted with an RL78/I1A microcontroller with on-chip high-precision LED lighting control functions, so it can be used as a reference platform for RL78/I1A system development.

Features

  • The on-chip high-precision dimming control (1 ns or less PWM resolution) of the RL78/I1A can be used.
  • Supports evaluation of three channels of LED constant current
  • Supports four dimmer interfaces: DALI, DMX512, infrared, and analog volume
  • Supports automatic software generation tool Applilet EZ for HCD (planned)

Downloads

  • Manuals, application notes, and circuit diagrams can be downloaded here.
  • CubeSuite+, Renesas Flash Programmer, device drivers for EZ board, and a software code auto-generating tool (Applilet EZ for HCD) can be downloaded here.

Related Resources


End of content

Back To Top