M3A-0032
- Overview
Note: M66291 is mounted on M3A-0032.
M66291GP (USB ASSP) Utility Board M3A-0032
Features
| Utility board equipped with the M66291GP and H/W required for USB communication. This board has two built-in PCB connectors (13-pin X 2-line) for MCU board connection, and easily connected to user's system. Comes equipped with 12MHz quartz-crystal oscillator, USB connector, test pin, and jumper SW for bus mode selection (expansion function of the M66291GP). |
Details
| For details,Please refer to the following - Instruction Manual (PDF: 237 KB) |
Americas