M3A-0111
- Overview
Starter-Kit for R8C/11
Offers C compiler, a debugger and the CPU board all in one package.
Perfect for Renesas MCU R8C/10, R8C/11 Group evaluation and user training.
M3A-0111 Includes
Hardware
| - R8C/11 Starter-Kit CPU Board | |
| - USB Flash Writer (M3A-0665) | |
| - Cable | USB Cable (for PC and USB Flash Writer connection) Flat Cable (for USB Flash Writer and Target connection) |
Software (CD-ROM)
| - C Compiler | M3T-NC30WA (Free Version for R8C/Tiny only) |
| - Debugger | KD30 |
| - Flash Programmer | USB Flash Writer |
Documentation
| - R8C/11 Starter-Kit User's Manual Rev.3.00 ( PDF: 561KB) |
| - R8C/11 Starter-Kit Tutorial Rev.2.00 ( PDF: 929KB) |
| - R8C/11 Starter-Kit CPU Board Circuit Diagram ( PDF: 29KB) |
Americas