Skip to main content

Share:
Subscribe:
Subscribe


Starter-Kit for M16C/80 100-pin Version


All necessary software and documentation required to compile, download, execute, and debug C programs.

M3A-0801G02 Includes

Hardware

- M3A-0801G02
- Special Serial Cable: MF_Ten-Nine Cable (M3A-0654CBL)

Software (CD-ROM)

- C Compiler M3T-NC308WA (Entry Version)
- Debugger KD308
- Flash Programmer
   Supports Standard Serial I/O Mode 2 (UART)
M16C Flash Starter

Documentation

- M16C/80 Starter-Kit User's Manual Rev.2.00 ( PDF: 430KB)
- Precautions of M3A-0801G02/M3A-0802G02 ( PDF: 6KB)
- M3A-0801G02 Circuit Diagram ( PDF: 409KB)
- MF_Ten-Nine Cable M3A-0654CBL Circuit Diagram ( PDF: 34KB)

End of content

Back To Top