M3A-2142G03
- Overview
- Further Information
M32R/ECU function extension board for Starter-kit
M3A-2142G03 is a pin processing board for M32R/ECU starter kit. It carries out a pin processing for MCU mounted on the evaluation board for starter kit by connecting it to the evaluation board.
Features
- Comes with check-pins (for extension connectors) to all ports of MCU mounted on evaluation board for M32R/ECU starter kit.
- Comes with 5 channels for UART communication as RS-232C I/F.
- Comes with check-pins for RTD signals as RTD I/F.
Americas