Notice  | This product does not include power supply and development tools. It is necessary to prepare following items separately. - Power supply (5V, 1.5A, min.) - SuperH RISC engine C/C++ compiler package - E10A-USB | Product Information | CPU | Part Number | CPU Voltage | CPU mounting | SDRAM | SRAM | | SH7211 | M3A-HS11G50 | 3.3V | Mounted on board directly | Yes | Mounted | M3A-HS11 Features  | The M3A-HS11 is a CPU board mounting SH7211 (SH-2A core, 160MHz operating, 144-pin version). |  | It is easy for evaluation of on-chip peripheral I/O and system extension. | | All SH7211 I/O port are connected to extension connectors (*1) so that it is possible to develop the extension board for a variety of uses. |  | The H-UDI connector (36-pin/14-pin) to which Renesas emulator E10A-USB (*2)can be connected is mounted on board. | | (*1): Only through holes are available (*2): Optional item | M3A-HS11 Specifications | Item | Specification | | Connector | - H-UDI connector (36-pin / 14-pin)
- Serial port connector (RS-232C, 9-pin, D-sub connector)
- Extension connector *Only through holes are available
| | LED | - Power LED (1pc.)
- User LED (6 pcs.)
| | Switch | - Reset switch, NMI switch, IRQ3 switch, and Test switch
- System setup DIP switch (3poles, 1 pc.)
- User DIP switch (4poles, 1pc.)
| | Board Dimensions | - Dimensions: 100mm x 100mm
- Mounting form: 6-layer, double-side mounted
- Board configuration:1 board
| | Included Accessories | - CD-ROM (User's manual, Installation manual, Sample program)
- Release Note
- Power supply cable
*Notice: It is necessary to prepare following items separately (These products are not included) - Power supply (5V, 1.5A min.) - SuperH RISC engine C/C++ compiler package - E10A-USB |
M3A-HS11 Appearance Top View of the Component Side Top View of the Solder Side M3A-HS11 Documents/Sample Software
|