Skip to main content

  • Overview



Notice

This product does not include power supply and development tools. It is necessary to prepare following items separately.
- Power supply (5V, 1.5A, min.)
- SuperH RISC engine C/C++ compiler package
- E10A-USB

Product Information



CPU Type Code of CPU Board CPU Mounting
SH7149 M3A-HS49G50 Mounted on board directly


M3A-HS49 Features



The M3A-HS49 is a CPU board mounting SH7149 (SH-2 core, 5V/80MHz operating, 100-pin version).
It is easy for evaluation of on-chip peripheral I/O and system extension.
All SH7149 I/O port are connected to extension connectors (*1) so that it is possible to develop the extension board for a variety of uses.
The H-UDI connector (36-pin/14-pin) to which Renesas emulator E10A-USB (*2) can be connected is mounted on board.
(*1): Only through holes are available
(*2): Optional item


M3A-HS49 Specifications



Item Specification
CPU
  • SH7149 (SH-2 CPU Core)- Input clock: 10MHz
    - CPU clock: 80MHz, max.
    - Bus clock: 40MHz, max.
    - Peripheral clock: 40MHz, max.
  • On-chip Memory
    - Flash Memory:256KB
    - RAM: 8KB
Connector
  • H-UDI connector (36-pin / 14-pin)
  • Serial port connector (RS-232C, 9-pin, D-sub connector)
  • Extension connector *Only through holes are available
  • User I/O connector (for motor control) *Only through holes are available
LED
  • Power LED (1pc.)
  • User LED (6 pcs.)
  • LED for interrupt confirmation (1pc.)
Switch
  • Reset switch, MRES switch, NMI switch, IRQ0 switch
  • System setup DIP switch (3poles, 1 pc.)
  • User DIP switch (4poles, 1pc.)
Board Dimensions
  • Dimensions: 100mm x 100mm
  • Mounting form: 4-layer, double-side mounted
  • Board configuration:1 board
Included Accessories
  • CD-ROM (User's manual, Installation manual, Sample program)
  • Release Note
  • Power supply cable
    *Notice: It is necessary to prepare following items separately (These products are not included)
    - Power supply (5V, 1.5A min.)
    - SuperH RISC engine C/C++ compiler package
    - E10A-USB


M3A-HS49 Appearance









M3A-HS49 Documents



File Name File Size Contents
rej10j0917_m3a_hs49um.pdf 1645KB M3A-HS49 User's Manual (Rev.1.0)

End of content

Back To Top