Skip to main content

  • Overview



M3A-HS60G50 CPU Board



The M3A-HS60G50 is the CPU board provided for evaluating the functionality and performance of the SH7206 chip. It may be used as the development platform for various products, for trial manufacture of microcomputer systems, or for developing and evaluating application software.


Notice

This product does not include power supply and development tools. It is necessary to prepare following items separately.
- Power supply (5V, 1.5A min)
- C/C++ Compiler package for SuperH RISC engine family
- E10A-USB

Product Information



CPU Type Code of CPU Board CPU Mounting
SH7206 M3A-HS60G50 Mounted on board directory


Features



M3A-HS60G50 is the CPU board mounting SH7206 (SH-2A core, 200MHz operating clock frequency).
External flash memory and SDRAM are mounted on board.
It is easy for evaluation of on-chip peripheral I/O and system extension.
All the peripheral I/O and external bus pins are connected to an extension connector (*1) so that it is possible to develop the extension board for a variety of uses. In addition, it is easy to do the timing evaluation by using measuring instrument.
For prototype manufacturing of motor control application
Only signal lines especially deeply related to the motor control among I/O pins of CPU are collected in the user I/O connector (*2) , so that it is easy to develop prototype manufacturing for the motor control application.
The H-UDI connector to which Renesas emulator E10A-USB (*3) can be connected is mounted on board.
*1: Not mounted
*2: Connector, which can be connected to the user I/O connector, is not mounted
*3: Optional item


Specifications



Item Specification
CPU
  • SH7206 (SH-2A CPU Core)
    - Input (XIN) clock : 16.67 MHz
    - Bus clock : 66.67MHz, max
    - CPU clock : 200MHz, max
On -board Memory
  • Flash memory : 4 Mbytes (M5M29KT331AVP)*
    * Data-bus width fixed to 16-bit.
  • SDRAM : 32MB (max) *Data bus width is selectable
    - When 16-bit bus is selected : 16MB
    - When 32-bit bus is selected : 32MB
Connector
  • H-UDI connector (36-pin) with AUD (Trace) function.
  • Serial port connector (RS-232C, D-sub, 9-pins)
  • Extension connector (* not mounted)
  • User I/O connector ( for motor control ) (* not mounted)
LED
  • Power LED (1 pc.)
  • User LED (7 pcs.)
Switch
  • Reset, NMI and MRES switches
  • System setup DIP switch (1 pc., 5 poles)
  • User DIP switch (1 pc., 4 poles)
Board Dimensions
  • Dimensions : 100mm x 100mm
  • Mounting form : 4-layer, double-side mounted
  • Board configuration : 1 board
Included Accessories
  • CD-ROM (User's Manual, Installation Manual, Sample Programs)
  • Release Note
  • Power supply cable (5V)
    Notice : It is necessary to prepare following items separately.
    - Power supply (5V, 1.5A min)
    - C/C++ Compiler package for SuperH RISC engine family
    - E10A-USB

Product Appearance





Documentation



File Name File Size Contents
rej11j0002_m3a_hs60um.pdf 1884KB M3A-HS60 User's Manual [Rev.1.00] ( Note: The board schematics are included.)

End of content

Back To Top