Skip to main content

  • Overview

Product Information

CPU CPU board part number Memory CPU mounting
SH7286 M3A-HS87G50 N/A surface-mounted

※Prepare the 5V DC power supply (1.5A min.)

M3A-HS87G50 Overview


The M3A-HS87G50 is designed for evaluating the feature and performance of the SH7286 MCU.
As the development platform, it allows test production of user system, development and evaluation of the application software.



M3A-HS87G50 Features

Mounts the SH7286 MCU (SH-2A core, 100 MHz, 176-pin)
Includes a USB Series-B receptacle to develop and evaluate software using the SH7286 on-chip USB function
module in full-speed
SH7286 data bus, address bus and on-chip peripheral pins are all connected to through-holes for expansion
connectors on this board to allow for timing analysis with peripherals that use measurement instruments.
H-UDI port connectors (36-pin/14-pin) is provided to connect the Renesas E10A-USB emulator
Note:
(1) The E10A-USB emulator is not included.


M3A-HS87G50 Specifications

Item Specification
CPU
  • SH7286
    - Input (XIN) clock: 12.5 MHz
    - CPU clock: 100 MHz (max.)
    - Bus clock: 50 MHz (max.)
    - On-chip memory
  • On-chip Memory
    Flash memory: 1024KB
    RAM: 32KB
Memory
  • SDRAM: 16 MB x 2 (optional)
  • EEPROM: 128 Kbit (optional)
Connectors
  • Through-holes for expansion connectors: 6
  • USB port connector (Series-B receptacle): 1
  • H-UDI port connectors (36-pin/14-pin): 1 each
  • Serial port connector (D-sub, 9-pin): 1
  • RCAN port connector: 1
LEDs
  • Power LED: 1
  • User LEDs: 6
Switches
  • Reset, NMI, IRQ switches
  • System setting DIP switches: 5/package
  • User DIP switches: 4/package
Dimensions
  • 100 x 160mm
  • Mounting form: PCB (4-layer, double-sided)
  • Number of board: 1
Other items
  • CD-ROM (User's Manual, Installation Manual, and sample program)
  • Release note
  • Power supply cable
    Prepare following items (not included in this product)
    - Power supply: 5V (1.5A min.)
    - SuperH RISC engine C/C++ Compiler Package
    - E10A-USB emulator


M3A-HS87G50 Appearance



Exterior (Top view of the component side)



Exterior (Top view of the solder side)



M3A-HS87G50 Block Diagram

M3A-HS87G50 Documents

File Name File Size Contents
rjj11j0045_m3a_hs87um.pdf 2752KB M3A-HS87G50 User's Manual (Rev. 1.01)
sh7286_sample.zip 185KB Sample Program

End of content

Back To Top