RI600PX Real-time OS for RX Family
Target device
RX600 series and RX200 Series with MPU (Memory Protection Unit)
Overview
The RI600PX was developed based on the RI600V4, which conforms to the latest version of µITRON 4.0 specification and with additional memory protection function of the µITRON 4.0 protection extension. Almost all service calls in it except Rendezvous are supported.
In addition, its affinity for the IDE CubeSuite+ and the configurator which automatically generates startup files will help you greatly reduce development time and get to market faster.
| Note: | RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details. |
![]()
- * Only the memory object protect function of µITRON 4.0 Specification for Protect Function Extension is supported, and the kernel object protect function is not supported.
- * T-Engine Forum holds the copyright on the μITRON Specification.
- * TRON, ITRON, and μITRON do not refer to any specific product or products.
Americas